IESNA:LM-63-2002
[TEST]P1440192
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPB-A4-D-U-ASYM-U-7027
[LUMINAIRE] BRECKENRIDGE POST TOP LUMINAIRE w/ ASYMMETRIC DISTRIBUTION 02700K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 02700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.34A 40.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]02700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]8.7%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3890.8
TILT=NONE
1 -1 1 74 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 40.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 78 80 82.5 85 87.5 90 92.5 95 
 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
49.6 45.2 64.3 79.0 95.4 109.0 117.8 124.3 131.4 137.4 144.5 150.5 157.0 162.5 168.5 175.0 185.9 203.3 233.3 280.8 
339.1 436.7 551.7 676.0 795.4 877.7 947.5 1010.2 1065.2 1117.0 1161.2 1199.9 1203.7 1196.1 1176.4 1163.4 
1116.5 1058.7 999.8 921.9 826.5 611.7 364.2 228.4 175.5 151.6 139.6 130.8 123.7 116.7 107.4 98.1 87.2 74.1 
61.1 49.1 37.6 26.7 19.6 14.7 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.6 45.8 63.2 79.6 95.9 107.9 116.7 123.7 130.3 136.8 143.9 149.4 155.9 161.4 167.4 174.4 184.8 202.3 232.2 277.5 
344.5 438.3 557.1 686.9 793.2 873.9 943.7 1005.8 1066.9 1113.7 1159.0 1185.7 1191.7 1179.2 1159.0 1145.4 
1102.8 1048.3 987.8 914.2 810.1 619.8 365.3 226.2 172.3 149.4 137.9 129.2 122.1 115.0 106.3 97.0 86.1 73.6 
61.1 49.1 37.1 26.7 19.6 15.3 10.9 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.6 46.3 62.7 79.6 95.4 107.4 115.6 122.7 129.7 136.8 143.4 148.8 154.8 159.7 165.7 172.8 182.6 201.7 232.2 281.8 
351.1 440.5 556.6 684.7 789.9 863.0 931.7 986.7 1042.3 1084.3 1119.7 1135.0 1131.7 1122.5 1096.3 1076.1 
1032.5 979.6 926.8 861.3 773.6 603.5 357.6 221.9 171.7 148.8 136.8 128.1 121.0 114.5 105.8 96.5 86.1 74.7 
62.1 49.6 37.6 27.3 20.2 15.3 11.4 7.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.6 48.5 62.1 78.0 93.2 106.3 114.5 122.1 128.1 135.2 142.3 147.7 153.2 158.6 164.6 171.2 183.2 201.7 235.0 284.0 
355.4 439.4 543.5 662.9 750.7 818.3 895.7 945.3 998.2 1036.9 1066.3 1077.2 1068.5 1068.0 1052.1 1038.0 
999.3 946.4 891.9 828.6 736.5 576.2 361.4 221.3 166.8 146.1 134.1 125.9 118.8 112.3 105.2 95.4 86.1 74.7 
62.7 50.2 38.7 27.3 20.2 14.7 10.9 7.1 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.6 50.7 62.7 76.9 90.5 103.0 112.3 119.9 126.5 133.6 140.6 146.1 151.0 155.4 161.4 167.9 179.4 201.7 237.7 286.8 
363.6 456.3 570.2 680.9 774.1 843.9 919.1 972.0 1016.7 1057.6 1089.8 1102.3 1097.4 1099.6 1085.4 1071.2 
1036.9 983.5 925.1 860.3 771.4 632.9 387.1 231.1 175.0 150.5 138.5 129.2 122.1 115.0 106.9 97.6 87.8 75.8 
64.3 51.8 39.8 27.8 20.2 14.7 10.9 7.1 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.6 51.8 62.1 75.2 87.2 99.8 109.6 116.7 123.7 130.3 136.8 142.3 147.2 151.6 156.5 163.0 175.0 196.3 234.4 286.2 
357.1 450.3 559.3 672.7 752.9 827.0 889.7 944.8 988.4 1026.5 1052.1 1058.1 1062.0 1045.6 1040.2 1024.3 
999.8 950.7 895.1 833.5 758.9 627.5 405.0 238.2 175.5 151.0 138.5 129.2 121.6 114.5 106.3 97.6 88.3 76.9 
64.3 52.3 39.3 28.9 20.2 15.3 10.9 6.5 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.6 52.9 61.1 72.0 83.4 94.9 104.7 111.8 118.8 125.9 131.9 137.4 142.3 146.1 150.5 155.9 167.4 189.7 226.8 277.5 
347.8 430.7 544.6 657.5 740.9 801.9 866.2 919.1 972.0 1008.0 1038.0 1038.5 1038.5 1026.5 1017.8 1002.5 
979.1 933.3 881.5 819.9 743.6 631.3 406.7 238.2 175.5 150.5 137.9 128.1 121.0 112.8 106.3 97.6 88.3 78.0 
66.0 53.4 39.8 28.9 20.2 15.3 10.9 6.5 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.6 51.8 59.4 68.1 78.5 90.0 99.2 107.4 114.5 121.6 127.6 132.5 136.8 140.1 143.4 148.8 161.4 185.9 224.1 281.3 
351.6 441.0 550.1 650.4 725.6 777.9 829.2 875.0 917.5 948.6 969.3 970.4 978.6 950.7 944.8 938.2 
914.8 870.6 822.6 770.3 706.0 604.6 394.7 231.1 169.5 145.6 133.6 125.4 118.3 111.2 104.1 95.4 86.7 76.9 
64.9 52.9 39.3 27.8 19.6 14.7 9.8 6.0 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.6 51.2 57.2 65.4 74.1 85.0 94.9 102.5 109.6 116.1 121.6 126.5 130.3 133.0 136.3 141.2 152.1 176.6 214.2 264.4 
335.8 417.6 524.4 616.6 691.8 743.6 794.8 846.6 890.8 922.9 943.7 946.4 953.5 940.9 942.0 935.5 
907.7 861.9 811.7 756.1 698.3 605.1 411.6 236.1 170.1 143.4 130.3 122.7 116.1 107.9 100.9 92.1 84.0 74.1 
62.7 50.2 36.5 25.6 18.5 13.6 9.3 4.9 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.6 51.8 54.5 64.3 70.9 80.1 88.9 95.9 103.0 109.0 114.5 118.3 122.1 124.3 127.0 130.8 140.1 161.4 196.8 243.7 
306.4 389.8 481.9 573.0 640.6 691.8 733.2 775.2 813.9 843.4 865.7 869.5 872.2 872.2 867.3 862.4 
836.3 792.1 739.8 692.3 641.6 559.3 384.3 229.0 161.4 136.8 123.2 116.1 109.6 102.5 94.9 86.7 79.0 68.7 
57.2 45.8 33.3 23.4 17.4 12.5 8.7 4.9 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.6 50.7 51.8 62.1 68.7 76.9 85.6 92.7 98.7 104.7 110.1 114.5 117.8 120.5 122.1 126.5 135.7 154.8 187.0 231.1 
289.5 371.8 460.7 546.8 608.4 659.1 702.2 743.6 783.9 809.6 830.3 836.3 834.6 838.4 835.2 828.1 
799.2 759.9 711.4 671.6 619.8 537.0 373.4 223.5 158.1 133.0 118.8 112.8 105.8 99.2 91.6 84.0 75.2 66.0 
54.5 43.6 31.1 22.4 15.8 11.4 7.6 4.4 1.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.6 49.6 49.1 59.4 65.4 73.6 81.8 88.3 94.3 100.3 105.2 109.6 112.8 115.6 117.2 121.0 129.2 148.3 177.2 223.0 
278.6 350.5 431.8 517.9 579.5 632.9 676.0 711.4 745.8 775.2 800.3 810.1 807.4 817.2 815.0 804.6 
780.1 735.4 688.0 648.2 600.8 520.6 360.9 214.2 153.2 128.1 115.0 109.0 101.9 95.4 88.3 80.1 72.0 62.1 
51.8 40.9 29.4 20.7 14.7 10.4 6.5 3.3 1.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.6 47.4 42.5 52.9 60.5 67.6 74.7 80.7 86.1 90.5 95.4 99.8 103.6 106.3 108.5 110.7 117.8 133.6 159.2 198.4 
249.1 314.6 402.3 476.5 534.3 580.6 620.4 653.6 685.3 713.6 734.9 750.1 743.6 753.9 746.3 736.0 
710.3 676.5 632.9 598.6 550.1 484.6 336.4 199.5 145.0 118.8 106.9 99.8 93.8 86.7 80.1 73.1 65.4 56.7 
46.3 36.5 25.6 17.4 12.5 8.7 5.5 2.2 0.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.6 46.3 36.5 46.9 54.5 61.6 67.6 73.1 77.4 82.3 86.1 90.5 93.8 97.0 99.8 102.5 107.9 120.5 141.7 171.7 
215.9 270.9 338.0 406.1 458.5 498.8 533.2 566.4 593.7 617.1 634.0 648.2 640.6 644.4 641.1 630.7 610.6 
581.1 548.4 516.8 474.3 410.5 285.1 172.8 127.6 104.1 94.3 87.2 81.8 75.8 69.8 63.8 56.7 49.1 39.8 30.5 21.8 
15.3 10.9 7.1 4.4 2.2 0.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.6 40.9 32.7 40.3 48.5 56.2 62.1 66.5 70.3 74.7 78.5 81.8 85.0 88.3 91.0 93.8 98.1 106.9 124.3 149.4 187.0 
231.7 288.9 341.8 385.4 414.9 443.8 469.4 496.1 516.3 533.2 546.2 537.0 543.0 537.5 526.1 507.5 479.2 450.8 421.9 
387.1 334.7 235.0 148.3 107.9 89.4 80.1 73.6 68.1 63.2 58.3 52.9 46.3 39.8 32.2 24.0 16.9 12.0 8.7 6.0 3.3 1.6 0.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.6 36.0 28.9 35.4 42.5 50.2 56.2 60.0 63.2 66.0 69.2 72.5 75.2 78.0 80.7 83.4 87.8 94.9 108.5 128.7 155.4 
190.8 233.3 274.8 305.3 330.4 352.7 375.1 397.4 414.3 428.5 438.8 431.8 437.8 430.1 420.3 402.9 381.1 356.5 333.6 
305.8 266.0 187.5 123.2 91.0 75.8 67.6 61.1 55.6 50.7 45.8 40.9 36.0 30.0 24.0 18.0 13.1 9.3 6.0 3.8 2.2 0.5 0.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.6 32.2 25.6 30.5 37.1 44.7 50.7 54.0 56.7 59.4 62.1 64.9 67.6 70.9 73.6 76.9 81.2 87.2 97.0 111.8 131.4 
157.0 188.1 217.5 241.5 258.9 275.3 294.4 310.7 326.0 338.0 350.0 346.7 351.1 342.9 332.5 316.7 300.9 283.5 266.6 
244.8 210.4 152.6 100.9 76.3 62.7 55.6 49.6 44.7 40.3 36.5 32.2 27.8 22.9 18.5 13.6 9.8 7.1 4.9 3.3 1.6 1.1 0.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.6 30.5 22.9 26.2 32.2 40.3 46.3 49.1 51.2 54.0 56.7 59.4 62.1 64.9 67.6 71.4 75.2 80.1 87.8 98.7 113.4 131.9 
151.0 172.3 189.2 200.6 209.9 220.8 231.1 236.6 239.3 241.5 242.6 238.8 233.3 225.1 217.5 208.8 199.5 187.0 170.6 
148.8 109.0 75.8 59.4 50.2 44.2 39.8 36.0 32.2 28.9 25.1 21.8 18.0 14.2 10.9 8.2 5.5 4.4 2.7 1.6 0.5 0.5 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 
49.6 30.5 20.7 24.0 28.3 37.6 43.6 46.3 48.5 50.2 52.9 54.5 56.7 59.4 62.1 66.0 70.3 75.2 81.8 88.9 98.7 111.2 
122.7 134.7 145.0 151.6 160.8 168.5 178.8 183.7 185.9 185.9 187.0 185.4 181.5 176.1 170.6 163.5 154.3 144.5 129.2 
110.1 82.3 62.1 50.7 44.2 38.7 34.9 31.6 28.3 24.5 21.3 18.0 14.7 12.0 9.3 7.1 4.9 3.8 2.7 1.6 1.1 0.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 
49.6 31.6 18.5 21.3 26.7 34.9 42.5 44.7 46.3 48.0 50.2 51.8 54.0 56.7 58.9 62.7 67.1 71.4 76.9 82.9 89.4 96.5 103.0 
111.8 119.4 127.6 137.4 149.9 157.5 167.9 174.4 177.2 177.7 177.7 173.9 170.1 165.2 158.6 147.2 135.7 120.5 100.9 
74.7 56.2 46.3 40.3 36.0 32.2 28.9 25.6 22.4 19.1 15.8 13.1 10.4 8.2 6.0 4.4 3.3 2.2 1.1 0.5 0.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
49.6 31.6 18.5 20.7 26.7 34.3 42.0 44.7 46.3 48.0 50.2 51.8 54.0 56.2 58.9 62.1 66.5 70.9 76.9 82.9 88.3 94.9 101.4 
108.5 116.7 124.3 132.5 144.5 158.6 167.4 172.3 177.2 179.4 181.0 180.4 178.8 172.8 164.1 151.6 139.6 124.3 104.1 
76.9 57.8 46.9 40.9 36.0 32.7 28.9 26.2 22.4 19.1 15.8 13.1 10.4 8.2 6.0 4.4 3.3 2.2 1.1 0.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
